LI-IMX390-FPDLINKIII-200H

$429.00

Image Product Quantity

LI-IMX390-FPDLINKIII-200H (CAMERA ONLY)

15 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

798 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 6.67mm (Type 1/2.7) CMOS Image Sensor IMX390
Output 24-bit / 20-bit / 12-bit RAW data
Support 12V Power
IP rating IP67 ( Up to IP69K)
Active pixels: 1937 (H) x 1217 (V)
Optical format: 1/2.7″
Pixel size: 3.0 x 3.0 µm
Camera Part#: LI-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H)
USB3.0 Kit Part#: LI-USB30-IMX390-FPDLINKIII-xxxH (060H, 120H, 200H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p Video Applications

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Register Access Function
Save file as BMP & RAW format
Capture & Display

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-IMX390-FPDLINKIII-060H

    LI-IMX390-FPDLINKIII-060H

    $429.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-IMX390-FPDLINKIII-120H

    LI-IMX390-FPDLINKIII-120H

    $429.00