LI-AR0820-FPDLINKIII-110H

$617.00

Image Product Quantity

LI-AR0820-FPDLINKIII-110H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

1112 in stock (can be backordered)

1

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON SEMI AR0820 8.3M CMOS Sensor
Output 12 bit RAW data
Support 12V Power
Active pixel: 3840 (H) x 2160 (V)
Optical format: 1/2″
Pixel size: 2.1 x 2.1 µm
Compact size: 30 x 30 mm
Camera Part#: LI-AR0820- FPDLINKIII-xxxH (060H, 110H)
USB3.0 Kit Part#: LI-USB30-AR0820- FPDLINKIII-xxxH (060H, 110H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS (Automotive Driver Assistant System)
Autonomous Driving

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display
Save file as BMP & RAW format

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-AR0820-FPDLINKIII-060H

    LI-AR0820-FPDLINKIII-060H

    $499.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00