LI-AR0820-FPDLINKIII-060H

$499.00

Image Product Quantity

LI-AR0820-FPDLINKIII-060H (CAMERA ONLY)

22 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

411 in stock (can be backordered)

1

22 in stock

For high volume order, please email sales@leopardimaging.com

ON SEMI AR0820 8.3M CMOS Sensor
Output 12 bit RAW data
Support 12V Power
Active pixel: 3840 (H) x 2160 (V)
Optical format: 1/2″
Pixel size: 2.1 x 2.1 µm
Compact size: 30 x 30 mm
Camera Part#: LI-AR0820- FPDLINKIII-xxxH (060H, 110H)
USB3.0 Kit Part#: LI-USB30-AR0820- FPDLINKIII-xxxH (060H, 110H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS (Automotive Driver Assistant System)
Autonomous Driving

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display
Save file as BMP & RAW format

This camera is compatible with our USB 3.0 Tester.
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
  • LI-AR0820-FPDLINKIII-110H

    LI-AR0820-FPDLINKIII-110H

    $617.00