LI-AR0233-GW5400-FPDLINKIII-060H

$579.00

Image Product Quantity

LI-AR0233-GW5400-FPDLINKIII-060H (CAMERA ONLY)

22 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

832 in stock (can be backordered)

1

22 in stock

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.6MP CMOS Image Sensor AR0233AT
YUV output without compression
GEO Semi GW5400 ISP
TI953 FPD-Link III Serializer
Supports HDR
IP rating: IP69K
Resolution: 1920 (H) x 1080 (V) (Based on ISP binary)
Optical format: 1/2.5″
Pixel size: 3.0 x 3.0 μm
Camera Part#: LI-AR0233-GW5400-FPDLINKIII-xxxH (060H, 120H)
USB3.0 Kit Part#: LI-USB30-AR0233-GW5400-FPDLINKIII-xxxH (060H, 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
ISP Rom Update

This camera has been tested on the below platforms

This camera is compatible with our USB 3.0 Tester.