LI-USB30-AR0233-GMSL2-030H

$609.00

Image Product Quantity

LI-AR0233-GMSL2-030H (CAMERA ONLY)

15 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

LI-GMSL2-USB

419 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.6MP CMOS Image Sensor AR0233AT
Output RAW data
Support HDR + LFM
Support 9V ~ 19V Power
GMSL2 Serializer
Active pixels: 2048 (H) x 1280 (V)
HFOV 30˚
Optical format: 1/2.5″
Pixel size: 3.0 x 3.0 µm
Part#: LI-USB30-AR0233-GMSL2-030H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
Automotive Surround and
Rear−View
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0233-GMSL2-xxxH
Kits include: 1. Serial Camera: LI-AR0233-GMSL2-xxxH
2. DeSer board: LI-GMSL2-USB
3. Fakra Coax Cable (3m)
4. USB 3.0 cable
5. 12 VDC Power supply

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

This camera is compatible with our USB 3.0 Tester.
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
  • LI-AR0233-GMSL2-030H

    LI-AR0233-GMSL2-030H

    $499.00
  • LI-USB30-AR0233-GMSL2-065H

    LI-USB30-AR0233-GMSL2-065H

    $539.00
  • LI-AR0233-GMSL2-065H

    LI-AR0233-GMSL2-065H

    $429.00