Camera Specification:
LI-AR0231-GMSL2-XAVIER-200H
$719.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$719.00
For high volume order, please email sales@leopardimaging.com
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Support one GMSL2 camera
ON SEMI 2.3MP AR0231 RCCB Sensor
Color camera
GMSL2 serializer
| Pixel size: | 3.0 um x 3.0 um |
| Resolution pixel: | 1928H x 1208V |
| Optical format: | 1/2.7″ |
| Part#: | LI-AR0231-GMSL2-XAVIER-060H |
| LI-AR0231-GMSL2-XAVIER-120H | |
| LI-AR0231-GMSL2-XAVIER-200H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| # | Items | QTY |
|---|---|---|
| 1 | LI-AR0231-GMSL2-xxxH | 1 |
| 2 | FAK-SMZSMZ3M | 1 |
| 3 | LI-GMSL2-IPX-DESER | 1 |
| 4 | FAW-1233-03 cable | 1 |
| 5 | LI-JXAV-MIPI-ADPT-4CAM | 1 |
| 6 | LI-PS12-01 | 1 |
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| LI-AR0231-GMSL2 | Click Here |