LI-OG02B10-MIPI-125H

$99.00

6 in stock

For high volume order, please email sales@leopardimaging.com

Module Size 39.8 (L) x 13.6 (W) x 17.9 (H) mm
Sensor Type OG02B10 color sensor
Lens 1/2.9″
F/No 2.5
Focal Length 2.2 mm
View Angle 125° (H)
Pixel Size 3 x 3 μm
Resolution 1600 x 1300
IR Cut Filter 650 nm IR cut filter

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A ✔ N/A N/A ✔ N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here