Camera Specification:
LI-IMX415-MIPI-CS
IMX415 4K Camera Module with CS Lens
$279.00
25 in stock
For high volume order, please email sales@leopardimaging.com
IMX415 4K Camera Module with CS Lens
$279.00
25 in stock
For high volume order, please email sales@leopardimaging.com
Sony Diagonal 6.43 mm (Type 1/2.8) CMOS Image Sensor IMX415
Color sensor
Supports CS lens
Supports IR cut switch function
MIPI CSI-2 interface
| Active Pixels: | 3864 (H) x 2176 (V) |
| Pixel Size: | 1.45 x 1.45 μm |
If you need to download the driver, please contact:support@leopardimaging.com
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | ✔ | N/A | N/A | ✔ | N/A | ✔ | ✔ | N/A | ✔ | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |