$329.00
Available on backorder
637 in stock (can be backordered)
192 in stock
Out of stock
For high volume order, please email sales@leopardimaging.com
CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.
STMicroelectronics 2.3MP HDR Global Shutter Image Sensor VG5761 8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data Monochrome sensor Global shutter 940nm VCSEL included
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous Driving DMS Application IR Application
This camera is compatible with our USB 3.0 Tester.