Camera Specification:
LI-GC2755-USB-M7
2M GC2755 FOVH 130 HD USB Camera
$79.00
For high volume order, please email sales@leopardimaging.com
2M GC2755 FOVH 130 HD USB Camera
$79.00
For high volume order, please email sales@leopardimaging.com
Support 2M video streaming
Fix focusing function
MJPEG compression
USB 2.0 compliance
Low cost with high quality
Customized based on customer’s specs
| Part#: | LI-GC2755-USB-M7 |
| Focusing Range: | 30cm to infinity |
| Focal Length: | 1.02mm |
| F Number: | 2.25 |
| Fov (D): | 130° |
| TV Distortion: | <-15% |
| Sensor: | GC2755 |
| Interface | (Molex: SM05B-SRSS-TB) |
|---|---|
| 5 Pin USB Connector (Molex: SM05B-SRSS-TB) |
|
| Pin No. | Name |
| 1 | USB_5V |
| 2 | USB_D- |
| 3 | USB_D+ |
| 4 | GND |
| 5 | Shield_Ground |