LI-AR0144-MIPI-STEREO

$299.00

In stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor CMOS Image Sensor AR0144
Active Pixels: 1280 (H) x 800 (V)
Pixel Size: 3.0 x 3.0 μm
Optical Format: 1/4”
Interface: one 4-lane MIPI output
Two AR0144 color sensors
Baseline: 70 mm
Supports M12 lens
Global Shutter
Weight: ~ 140 g

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

3D scanning
Gesture recognition
Machine vision
Positional tracking
Augmented reality
Virtual reality
Biometrics

USB 3.0 Tester kit: Coming Soon
Nvidia JETSON Camera Kit: Click here

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here