Camera Specification:
LI-RAA462113-MIPI-CS
RAA462113 8MP Camera Module
$249.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
RAA462113 8MP Camera Module
$249.00
Out of stock
For high volume order, please email sales@leopardimaging.com
| Renesas 8MP CMOS Image Sensor RAA462113 | |
| Color sensor | |
| Low noise | |
| High sensitivity | |
| 650 nm IR cut filter included | |
| Optical Format: | 1/1.9″ |
| Effective Pixels: | 3872 (H) x 2192 (V) |
| Pixel Size: | 1.85 x 1.85 μm |
| Interface: | MIPI output |
| Lens Support | CS lens (lens not included) |
| Module Size: | 38 x 38 mm |
If you need to download the driver, please contact:support@leopardimaging.com
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | ✔ | N/A | N/A |
For detailed Jetson driver with Jetpack version list:Â Click here