LI-JETSON-6CAM-SOM

$219.00

In stock

For high volume order, please email sales@leopardimaging.com

Carrier board for NVIDIA Jetson TX1/TX2 SOM
Same size as the TX1/TX2 SOM
Includes FPGA to support camera sync
(camera sync also depends on the camera board)
6 MIPI CSI-2 camera interfaces (2-lane)
1 micro SD card interface
1 micro HDMI connector
1 power interface (DC 12V ~ 19V)
1 USB 2.0 micro B interface
1 Fan connector (4 pin)
2 UART interface
1 I2C Master interface

Weight: 30g (without TX1/2 SOM)
Size: 87mm x 50mm
Part#: LI-JETSON-6CAM-SOM

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com