Camera Specification:
LI-IMX385-MIPI-CS
IMX385 Camera Module with CS Lens
$279.00
In stock
For high volume order, please email sales@leopardimaging.com
IMX385 Camera Module with CS Lens
$279.00
In stock
For high volume order, please email sales@leopardimaging.com
Sony Diagonal 8.35 mm Type 1/2 CMOS Image Sensor IMX385LQR | |
I-PEX MicroCoax Interface for better EMI | |
Built-in IR Cutting Filter Switcher | |
Pixel Size: | 3.75 x 3.75 μm |
Active Pixels: | 1937 (H) x 1097 (V) |
If you need to download the driver, please contact:support@leopardimaging.com
Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
✔ | N/A | N/A | ✔ | ✔ | N/A |
For detailed Jetson driver with Jetpack version list: Click here