Camera Specification:
LI-IMX334-MIPI-CS
$279.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$279.00
Out of stock
For high volume order, please email sales@leopardimaging.com
Diagonal 8.86 mm (Type 1/1.8) CMOS Image Sensor IMX334
Color sensor
Supports CS lens
| Active Pixels: | 3864 (H) x 2176 (V) |
| Pixel Size: | 2.0 x 2.0 μm |
| Mount: | CS |
| Focal Length: | 5.0 mm |
| FOV (D / H / V): | 103.5° / 89° / 49° |
If you need to download the driver, please contact:support@leopardimaging.com
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| ✔ | N/A | N/A | ✔ | ✔ | N/A |
For detailed Jetson driver with Jetpack version list:Â Click here
| Nvidia JETSON Camera Kit: | Click here |