LI-USB20-OV5640-PAR-AF

$109.00

Image Product Quantity

LI-OV5640-PAR-AF-PR

39 in stock

1

LI-OV5640-USB BOARD-PR

98 in stock

1

LI-C-USB-2.0-CABLE

16 in stock

1

For high volume order, please email sales@leopardimaging.com

Support 5M video streaming
OmniVision OV5640 5M sensor
Support YUV and MJPEG output
USB 2.0 compliance
Low cost with high quality
Customized based on customer’s specs
Part#: LI-USB20-OV5640-PAR-AF
Focusing Range: 10 cm to infinity
Focal Length: 3.5mm
F Number: 2.6
Fov (D): 65°
TV Distortion: <0.3%
Pin No. Name
1 USB_5V
2 USB_DP
3 USB_DM
4 GND
5 Shield_Ground