Camera Specification:
LI-TX1-CB-6CAM
$219.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$219.00
Out of stock
For high volume order, please email sales@leopardimaging.com
| Carrier board for NVIDIA Jetson TX1/TX2SOM | |
| 6MIPI camera interfaces (2-lane) | |
| Includes FPGA to support camera sync | |
| 1 micro SD card interface | |
| 1 USB3 Type A connector | |
| 1 HDMI connector | |
| 1 power socket (DC 12V ~ 19V) | |
| 1 RJ45 connector | |
| Weight: | 54g(without TX1/2SOM) |
| Size: | 87mm x 88mm |
| Part#: | LI-TX1-CB-6CAM |
If you need to download the driver, please contact:support@leopardimaging.com
Note:
Please specify which sensor will be used with this carrier board in the notes section during your checkout process.
Our support team will flash the FPGA for the specified sensor prior to shipping.