Camera Specification:
LI-OV5648-USB-AF
$99.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$99.00
For high volume order, please email sales@leopardimaging.com
| Support 5M video streaming | |
| YUV and MJPEG video output | |
| USB 2.0 compliance | |
| Support Auto Focus | |
| Low cost with high quality | |
| Customized based on customer’s specs | |
| Size: | 71mmx13mmx 5.6mm |
| Part#: | LI-OV5648-USB-AF |
| Focusing Range: | 40mm~ 100mm or 55mm ~ 900mm |
| Focal Length: | 3.37 mm |
| F Number: | 2.8 |
| Fov (H): | 67° |
| TV Distortion: | < 1% |
| Sensor: | OmniVision OV56485M 1/4” sensor |
| Standard USB2.0 Mini-B Connector Pin No. |
Name |
|---|---|
| 1 | USB_5V |
| 2 | USB_DM |
| 3 | USB_DP |
| 4 | NC |
| 5 | Shield_Ground |