LI-USB30-OV13850

26mmx26mm USB 3.0 Camera module with OmniVision OV13850 13M AF Module,

$319.00

Product Quantity

LI-OV13850-MIPI-AF

In stock

1

LI-USB30-MIPI-TESTER V1.2

In stock

1

For high volume order, please email sales@leopardimaging.com

Omnivision OV13850 13M pixels Sensor
Auto Focusing Lens Module
RAW data USB 3.0 real time streaming
USB 3.0 interface

Active pixel: 4224H x 3136V
Frame rate: 5fps@Full Resolution
Optical format: 1/3.06″
Pixel size: 1.12×1.12um
Module Compact size: 8.5×8.5mm
Power: USB 3.0 +5VDC power source
Compact size: 26mmx26mm
Part#: LI-USB30-OV13850
OV13850 Module Spec Click here

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

PC Multimedia
Portable Device Camera
Tablet Camera
Mobile Camera

Source Code in C#
Capture & Display