LI-USB30-OV8865

26mmx26mm USB 3.0 Camera module with OmniVision OV8865 8M AF Module,

$299.00

Image Product Quantity

LI-OV8865-MIPI-AF

77 in stock

1

LI-USB30-MIPI-TESTER V1.2

35 in stock

1

35 in stock

For high volume order, please email sales@leopardimaging.com

Omnivision OV8865 8M pixels Sensor
Auto Focusing Lens Module
RAW data USB 3.0 real time streaming
USB 3.0 interface

Active pixel: 3264H x 2448V
Frame rate: 10 fps@Full Resolution
Optical format: 1/3.2″
Pixel size: 1.4×1.4um
Module Compact size: 8.5×8.5mm
Power: USB 3.0 +5VDC power source
Compact size: 26mmx26mm
Part#: LI-USB30-OV8865
OV8865 Module Spec Click here

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

PC Multimedia
Portable Device Camera
Tablet Camera
Mobile Camera

Source Code in C#
Capture & Display