LI-USB30-AR0144M

26mmx26mm USB 3.0 Camera module with OnSemi AR0144 720p Module,

$269.00

Image Product Quantity

LI-AR0144M-MIPI-85H

44 in stock

1

LI-USB30-MIPI-TESTER V1.3

118 in stock

1

44 in stock

For high volume order, please email sales@leopardimaging.com

OnSemi AR0144 720p Global Shutter Sensor
Fixed Focusing Lens Module
RAW data USB 3.0 real time streaming
USB 3.0 interface
Active pixel: 1280H x 720V
Frame rate: 53 fps @ Full Resolution
Optical format: 1/4″
Pixel size: 3x3um
Module Compact size: 8x8mm
Power: USB 3.0 +5VDC power source
Compact size: 26mmx26mm
Part#: LI-USB30-AR0144M
OnSemi AR0144 Module Spec Click here

PC Multimedia
Portable Device Camera
Tablet Camera
Mobile Camera

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

Source Code in C#
Capture & Display

Recommended With

  • LI-AR0144M-MIPI-85H

    LI-AR0144M-MIPI-85H

    $79.00