LI-OV4689-MIPI

$129.00

60 in stock

For high volume order, please email sales@leopardimaging.com

Omnivision OV4689 4M pixels Sensor
CS / M12 lens mount support (Default: M12 lens)
True RAW data output
MIPI Interface
Active pixel: 2688 (H) x 1520 (V)
Frame rate: 30 fps
Optical format: 1/3″
Pixel size: 2.0 x 2.0 μm
Compact size: 26 x 18 mm
Part#: LI-OV4689-MIPI

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Camera
Machine Vision
Medical Camera
Video Conference
Scientific Camera

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A