LI-OV8865-MIPI-AF

$110.00

In stock

For high volume order, please email sales@leopardimaging.com

Focusing Range: 10 cm to Infinity
Focal Length: 3.85 mm
F Number: 2.2
FOV (H): 70°
TV Distortion: < 1.5%
Sensor: OV8865
Module Size: 8.5 x 8.5 mm
Connector on Flex: AXK8L24124
Mating Connector: AXK7L24223G
No. Name No. Name No. Name No. Name
1 SDA 7 MDP1 13 MDP3 19 XCLK
2 SCL 8 MDN1 14 MDN3 20 PWDN
3 DOVDD1.8/2.8V 9 GND 15 GND 21 RESET
4 MCP 10 MDP2 16 MDP4 22 AVDD2.8V
5 MCN 11 MDN2 17 MDN4 23 AF-VCC(2.8V)
6 GND 12 GND 18 DVDD1.2V 24 AF-AGND