Camera Specification:
LI-IMX185-MIPI-CS
IMX185 Camera Module with CS Lens
$249.00
22 in stock
For high volume order, please email sales@leopardimaging.com
IMX185 Camera Module with CS Lens
$249.00
22 in stock
For high volume order, please email sales@leopardimaging.com
| 1/1.9″ 2.38M CMOS HD digital imager | |
| Simple two-wire serial interface | |
| Superior low-light performance | |
| I-PEX MicroCoax Interface for better EMI | |
| Built-in IR Cutting Filter Switcher | |
| Pixel Size: | 3.75 x 3.75 μm |
| Support: | 1080p @ 60 fps |
If you need to download the driver, please contact:support@leopardimaging.com
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera
LI-IMX185-MIPI-CS is a high-resolution digital camera board. It incorporates a Sony 1/1.9″ CMOS digital image sensor with an active imaging pixel array of 1937H x1217V. The LI-IMX185-MIPI-CS camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry.
USB 3.0 Tester kit: Click here
Nvidia JETSON Camera Kit: Click here
Intel Apollo Lake Tester kit: Click here
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
For detailed Jetson driver with Jetpack version list: Click here