LI-OV5640-USB-AF

$89.00

Image Product Quantity

LI-OV5640-USB-AF-BRD

44 in stock

1

LI-C-USB-2.0-CABLE

16 in stock

1

16 in stock

For high volume order, please email sales@leopardimaging.com

Support 5M video streaming
MJPEG compression
Auto Focusing
USB 2.0 compliance
Low cost with high quality
Customized based on customer’s specs
Size: 40mmx30mm
Part#: LI-OV5640-USB-AF

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Focusing Range: 10cm to infinity
Focal Length: 3.37mm
F Number: 2.8
Fov (H): 65°
TV Distortion: <1%
Sensor: OV5640
Interface (SM05B-SRSS-TB)
5 Pin USB Connector (SM05B-SRSS-TB)
Pin No. Name
1 USB_5V
2 USB_DM
3 USB_DP
4 NC
5 Shield_Ground