LI-OV2640-USB-M6

$79.00

Image Product Quantity

LI-OV2640-USB-M6-BRD

37 in stock

1

LI-C-USB-2.0-CABLE

16 in stock

1

For high volume order, please email sales@leopardimaging.com

Support 2M video streaming
MJPEG compression
Fix focusing function
USB 2.0 compliance
Low cost with high quality
Customized based on customer’s specs
Part#: LI-OV2640-USB-M6

Focusing Range: 23cm to infinity
Focal Length: 3.21mm
F Number: 2.8
Fov (H): 52°
TV Distortion: <1%
Sensor: OV2640
5 Pin USB Connector (Molex: SM05B-SRSS-TB)
Pin No. Name
1 USB_5V
2 USB_D-
3 USB_D+
4 GND
5 Shield_Ground