LI-OV2640-USB-M7

2M OV2640 FOVH 100 HD USB Camera

$79.00

Image Product Quantity

LI-OV2640-USB-M7-BRD

39 in stock

1

LI-C-USB-2.0-CABLE

16 in stock

1

For high volume order, please email sales@leopardimaging.com

Support 2M video streaming
Fix focusing function
MJPEG compression
USB 2.0 compliance
Low cost with high quality
Customized based on customer’s specs
Part#: LI-OV2640-USB-M7
Focusing Range: 23cm to infinity
Focal Length: 2.0mm
F Number: 2.5
Fov (H): 100°
TV Distortion: <-88%
Sensor: OV2640
Interface (Molex: SM05B-SRSS-TB)
5 Pin USB Connector (Molex: SM05B-SRSS-TB)
Pin No. Name
1 USB_5V
2 USB_D-
3 USB_D+
4 GND
5 Shield_Ground