Camera Specification:
LI-USB30-IMX258-YUV-AF-079D
USB30 Type-C IMX258 YUV Camera
$499.00
13 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
USB30 Type-C IMX258 YUV Camera
$499.00
13 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Sony 13MP CMOS Image Sensor IMX258 | |
| USB 3.0 Type-C interface | |
| Color / Mono: | Color |
| Resolution: | 4208 (H) x 3120 (V) (active pixels) |
| Frame Rate: |
30fps @ 640 x 360 |
| 30fps @ 640 x 480 30fps @ 1280 x 720 30fps @ 1920 x 1080 30fps @ 2016 x 1512 60fps @ 1920 x 1080 30fps @ 3840 x 2160 |
|
| Optical Format: | 1/3.06″ |
| Pixel Size: | 1.12 x 1.12 μm |
| ISP: |
Included |
| USB30 Controller: |
Included |
| Lens FOV: | 79˚ diagonal |
| Focus Type: |
PDAF |
| Focusing Distance: | 100mm to Infinity |
| Power Supply Range: |
5 VDC (from USB3.0 port) |
| Power Consumption: |
Min: 1.48W, Max: 4.23 W |
| Part#: | LI-USB30-IMX258-YUV-AF-079D |
Cell Phone
Tablet PC
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here


