LI-USB30-AR1223-YUV-098H

12MP USB 3.0 YUV MIPI Camera

$549.00

Image Product Quantity

LI-USB30-AR1223-YUV-098H (CAMERA ONLY)

Available on backorder

1

LI-USB30-LR Cable

47 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 12MP CMOS digital image sensor AR1223
USB 3.0 interface
Frame Rate: 15 fps @ 4096 (H) x 3046 (V)
Resolution: 4096 (H) x 3046 (V) active pixels
Output Format:
YUV422
Optical format: 1/1.6″
Pixel size: 2.0 μm
Focusing Distance: 4.2m
Power: 5 VDC (from USB3.0 port)
ISP:
Included
USB30 Controller:
Included
Lens Mount:
M16 x P0.5
Part: LI-USB30-AR1223-YUV-098H

Security
IoT
Car DVR

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here