| Sony Diagonal 15.86 mm (Type 1) CMOS Image Sensor IMX283 | |
| Resolution: | 5496 (H) x 3672 (V) (active pixels) |
| Pixel Size: | 2.4 x 2.4 μm |
| Output Format: | 10-bit / 12-bit Raw data |
| Maximum Frame Rate: | 25 fps @ 5496 x 3694 |
| ISP | Not included |
| Color/Mono: | Color |
| Interface: | 4-lane MIPI CSI-2 |
| Lens: | FOV H 133° |
| Power consumption: | Approximate 200 mA @ 3.3 VDC |
| Connector: | 20525-030E-02 |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list:Â Click here

