Camera Specification:
LI-OX05C1S-MIPI-143H
OX05C1S 5MP Global Shutter RGB-IR Camera Module
$399.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
OX05C1S 5MP Global Shutter RGB-IR Camera Module
$399.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
OmniVision 1/2.525″ CMOS 5MP image sensor OX05C1S | |
Global shutter | |
4-lane MIPI CSI-2 interface | |
Active Pixels: | 2592 (H) x 1944 (V) |
Pixel Size: | 2.2 x 2.2 μm |
Focal Length: | 2.42 ± 5% mm |
FOV H: | 143˚ |
Weight: | ~ 9 g |
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System
Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here