LI-USB30-AR2020-GM2B-096H

$535.00

Image Product Quantity

LI-AR2020-GM2B-096H (CAMERA ONLY)

18 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

Available on backorder

1

LI-GMSL2-USB

244 in stock

1

LI-PS12-01

121 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 20MP CMOS sensor AR2020
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 96°
Resolution: 5120 x 3840 @ 8fps
Focused Range:
Focused at 6m to cover 2.777m ~ infinity (CoC 1 pixel)
Optical Format: 1/1.8″
Pixel Size: 1.4 µm Back Side Illuminated (BSI)
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR2020-GM2B-096H
USB 3.0 EVA Kit Part#: LI-USB30-AR2020-GM2B-096H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Surveillance Camera
Video Conferencing
Machine Vision
3D and Stereo Imaging
Barcode Scan

Kit Part#: LI-USB30-AR2020-GM2B-096H
Kit Includes: 1. Serial Camera: LI-AR2020-GM2B-096H
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-AR2020-GM2B-096H

    LI-AR2020-GM2B-096H

    $425.00