LI-AR2020-GM2B-096H

$425.00

Image Product Quantity

LI-AR2020-GM2B-096H (CAMERA ONLY)

18 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 20MP CMOS sensor AR2020
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 96˚
Resolution: 5120 (H) x 3840 (V) (active pixels)
Maximum Frame Rate: 30fps @ 5120 x 3840
Focused Range:
Focused at 6m to cover 2.777m ~ infinity (CoC 1 pixel)
Optical Format: 1/1.8″
Pixel Size: 1.4 µm Back Side Illuminated (BSI)
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR2020-GM2B-096H
USB 3.0 EVA Kit Part#: LI-USB30-AR2020-GM2B-096H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Surveillance Camera
Video Conferencing
Machine Vision
3D and Stereo Imaging
Barcode Scan

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00