Camera Specification:
LI-AR0830-YUV-MIPI-078H
$329.00
11 in stock
For high volume order, please email sales@leopardimaging.com
$329.00
11 in stock
For high volume order, please email sales@leopardimaging.com
ON Semiconductor 8Mp CMOS Digital Image Sensor AR0830 | |
Color sensor | |
Supports M12 lens | |
4-lane MIPI D−PHY | |
Active Pixels: | 3840 (H) x 2160 (V) |
ISP: | ON Semiconductor AP1302 |
Output Format: |
YUV 422 |
Pixel Size: | 1.4 μm Back Side Illuminated (BSI) |
Operating Temp: |
-20℃ ~ +70℃ |
Weight: |
~ 12 g |
Power Consumption: |
< 1.15 W |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
Video Doorbells
Machine Vision
Retail In−Store Cameras
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
N/A | ✔ | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
Nvidia JETSON Camera Kit: Coming soon…