LI-AR0830-10GigE-195H-POE

$599.00

Image Product Quantity

LI-AR0830-10GigE-195H-POE (CAMERA ONLY)

Available on backorder

1

10G Ethernet Cable

28 in stock (can be backordered)

2

10G PoE Injector

8 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ and IGX Orin™ Developer Kit
ON Semiconductor 8Mp CMOS Digital Image Sensor AR0830
Lattice® CertusPro-NX FPGA
Marvell® 10GB Ethernet PHY Transceiver
Quantity of Sensor: 1
Power Supply PoE
Color / Mono: Color
Active Pixels: 3840 (H) x 2160 (V)
Optical Format: 1/2.9″
Pixel Size: 1.4 μm Back Side Illuminated (BSI)
Lens FOV: 195˚ horizontal
Part#: LI-AR0830-10GigE-195H-POE

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision

1. 1 x LI-AR0830-10GigE-195H-POE camera module
2. 2 x CAT-8 10G Ethernet cable
3. 1 x 10G PoE Injector

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com