| ON Semiconductor AR0544 5MP CMOS Sensor | |
| ADI MAX96717G GMSL2 serializer | |
| 12 VDC Power Supply for camera | |
| Lens: | FOV H 108Ëš |
| Resolution: | TBD |
| Optical Format: | 1/4.2−inch 5 MP (4:3) |
| Pixel Size: | 1.4 μm Back Side Illuminated (BSI) |
| Color / Mono: | Color |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-AR0544-GM2B-108H |
| USB 3.0 EVA Kit Part#: | LI-USB30-AR0544-GM2B-108H |
If you need to download the driver, please contact:support@leopardimaging.com
Videoconferencing Endpoint
Webcam
Machine Vision Camera
Video Doorbell
Retail In−store Camera, Bodycam, etc.
3D and Stereo Camera
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-AR0544-GM2B-108H |
| Kit Includes: | 1. Serial Camera: LI-AR0544-GM2B-108H x 1 |
| 2. DeSer Board: LI-GMSL2-USB x 1 | |
| 3. 3-Meter Fakra Cable x 1 | |
| 4. 12 VDC Power Supply x 1 | |
| 5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C#
Capture & Display
Register Access Function



