Camera Specification:
LI-IMX568-10GigE-105H
10GigE Global Shutter IMX568 camera with Holoscan based solution
$599.00
For high volume order, please email sales@leopardimaging.com
10GigE Global Shutter IMX568 camera with Holoscan based solution
$599.00
For high volume order, please email sales@leopardimaging.com
| Compatible with NVIDIA® Jetson AGX Orin™ / IGX Orin™ / Thor ™ Developer Kit | |
| Sony Diagonal 8.8 mm CMOS Pregius S Image Sensor IMX568 | |
| Lattice® CertusPro-NX FPGA | |
| Marvell® 10GB Ethernet PHY Transceiver | |
| Quantity of Sensor: | 1 |
| Power Supply | External 12 VDC |
| Focusing Distance: | 3 m |
| Color / Mono: | Color |
| Active Pixels: | 2472 (H) × 2064 (V) |
| Optical Format: | 1/1.8″ |
| Pixel Size: | 2.74 x 2.74 μm |
| Lens FOV: | 105˚ horizontal |
| Weight: | ~ 282 g |
| Part#: | LI-IMX568-10GigE-105H |
If you need to download the driver, please contact:support@leopardimaging.com
In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision
1. 1 x LI-IMX568-10GigE-105H camera module
2. 1 x CAT-8 10G Ethernet cable
3. 1 x 12VDC power supply adaptor




