LI-IMX530-10GigE-NL

10GigE Global Shutter IMX530 camera with Holoscan based solution

$1,699.00

Image Product Quantity

LI-IMX530-10GigE-NL (CAMERA ONLY)

Available on backorder

1

10G Ethernet Cable

113 in stock (can be backordered)

1

LI-PS12-01

68 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ / IGX Orin™ / Thor™ Developer Kit
Sony Diagonal 19.3 mm CMOS Image color Sensor IMX530
Lattice® CertusPro-NX FPGA
Marvell® 10GB Ethernet PHY Transceiver
Quantity of Sensor: 1
Power Supply External 12 VDC
Lens Mount: C-mount
Color / Mono: Color
Active Pixels: 5328 (H) x 4608 (V)
Optical Format: 1.2″
Pixel Size: 2.74 x 2.74 μm
Lens: NOT inlcuded
Weight:  ~ 307 g
Part#: LI-IMX530-10GigE-NL

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision

1. 1 x LI-IMX530-10GigE-NL camera module (Lens NOT included)
2. 1 x CAT-8 10G Ethernet cable
3. 1 x 12VDC power supply adaptor

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com