LI-JETSON-CB-IMX264M12-T

$1,669.00

Image Product Quantity

LI-TX1-CB

58 in stock

1

LI-IMX264-MIPI-M12

27 in stock

3

FAW-1233-03

976 in stock

3

9 in stock

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 6x Sony Diagonal 11.1 mm (Type 2/3) CMOS Image Sensor IMX264
TX1 / TX2 Carrier Board can support up to 6 MIPI Cameras
Multi-Camera Streaming

Resolution Pixel: 2464 (H) x 2056 (V)
Optical Format: 2/3″
Pixel Size: 3.45 x 3.45 μm
Camera Synchronization: Supported by LI-JETSON-CB-IMX264-H (6-cam version) only
Note: If need camera sync function but less than 6 cameras, please purchase the LI-TX1-CB-6CAM and LI-IMX264-MIPI separately 1. LI-TX1-CB-6CAM
2. FAW-1233-03
3. LI-IMX264-MIPI-M12

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-TX1-CB or LI-TX1-CB-6CAM x 1
2. LI-IMX264-MIPI-M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6
4. DC 12V power supply x 1
5. USB 2.0 Type A – Micro B cable x 1

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-JETSON-CB-IMX264M12-D

    LI-JETSON-CB-IMX264M12-D

    $1,189.00
  • LI-JETSON-CB-IMX264M12-T

    LI-JETSON-CB-IMX264M12-T

    $1,669.00
  • LI-JETSON-CB-IMX264M12-H

    LI-JETSON-CB-IMX264M12-H

    $3,189.00
  • LI-TX1-CB-6CAM

    LI-TX1-CB-6CAM

    $219.00
  • LI-JETSON-CB-IMX264M12

    LI-JETSON-CB-IMX264M12

    $689.00
  • LI-TX1-CB

    LI-TX1-CB

    $199.00