LI-XAVIER-KIT-IMX577CS-T

$999.00

Image Product Quantity

LI-IMX577-MIPI-CS

19 in stock (can be backordered)

3

FAW-1233-03

61 in stock

3

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

57 in stock (can be backordered)

1

20 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX577
Supports up to six cameras

Two adapter board options LI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera streaming
Resolution pixel: 4056 (H) x 3040 (V)
Optical format: 1/2.3″
Pixel size: 1.55 x 1.55 µm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX577-MIPI-CS/M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6
4. 5 VDC Power Supply x 1

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-IMX577-MIPI-M12

    LI-IMX577-MIPI-M12

    $279.00
  • LI-JXAV-MIPI-ADPT-6CAM-FP

    LI-JXAV-MIPI-ADPT-6CAM-FP

    $169.00
  • LI-IMX577-MIPI-CS

    LI-IMX577-MIPI-CS

    $279.00
  • LI-JXAV-MIPI-ADPT-4CAM

    LI-JXAV-MIPI-ADPT-4CAM

    $169.00