Camera Specification:
LI-VB1940-VCL-ST80-10GigE-120H-POE
$659.00
For high volume order, please email sales@leopardimaging.com
$659.00
For high volume order, please email sales@leopardimaging.com
EYE SAFETY: PASS IEC 60825 STANDARD
Compatible with NVIDIA® Jetson AGX Orin™ and IGX Orin™ Developer Kit | |
STMicroelectronics 5.1MP Global Shutter Image Sensor VB1940 | |
Single IR illuminator and single IR dot projector | |
Lattice® CertusPro-NX FPGA | |
AQrate® 10GB Ethernet PHY Transceiver | |
Laser Projector Specifications: |
940nm Wavelength |
110˚ (H) x 77˚ (V) Field of Illumination (FOI) | |
10935 Dot in FOV | |
Quantity of Sensor: | 2 |
IMU (Inertial Measurement Unit): |
BMI088 |
IR Filter: | Visible + 940 nm band pass filter |
Color / Mono: | RGB-IR |
Resolution: | 2560 (H) x 1984 (V) |
Optical Format: | 1/2.5″ |
Pixel Size: | 2.25 x 2.25 μm |
Lens FOV: | 120˚ horizontal |
Baseline: | 80 mm |
Power Supply: | IEEE802.3bt (PoE++) |
Part#: | LI-VB1940-VCL-ST80-10GigE-120H-POE |
If you need to download the driver, please contact:support@leopardimaging.com
In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision