LI-USB30-AR0234CSC

AR0234CS color USB 3.0 Camera

$499.00

Product Quantity

LI-AR0234CSC-MIPI-M12

In stock

1

LI-USB30-CSLINK-IPX-TESTER

In stock

1

For high volume order, please email sales@leopardimaging.com

ON Semiconductor CMOS 1/2.6” Color Image Sensor AR0234CS
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 1920 (H) x 1200 (V)
(Current firmware supports 1920 x 1080)
Frame rate: 40 fps @ 1080P
Optical format: 1/2.6″
Pixel size: 3.0 x 3.0 µm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: AR0234CSC MIPI Module
Part: LI-USB30-AR0234CSC

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine Vision
Medical Camera
Scientific Camera

Part#: LI-USB30-AR0234CSC
Kits include: 1. Camera: LI-AR0234CSC-MIPI-M12
2. Main board: LI-USB30 Main Board
3. Tester: LI-CSLINK-IPX-TESTER
4. Cable: FAW-1233-02 (200 mm)

Recommended With

  • LI-USB30-AR0234CSM

    $499.00
  • LI-AR0234CSC-MIPI-M12

    $279.00