Camera Specification:
LI-AR0144-MIPI-CS
$279.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
$279.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
Color sensor | |
ON Semiconductor CMOS Image Sensor AR0144 | |
MIPI output | |
Support CS lens | |
Active Pixels: | 1280 (H) x 800 (V) |
Pixel Size: | 3.0 x 3.0 μm |
Mount: | CS |
Focal Length: | 5.0 mm |
FOV (D / H / V): | 56.5° / 50° / 28.5° |
If you need to download the driver, please contact:support@leopardimaging.com
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
✔ | N/A | N/A | ✔ | ✔ | N/A |
For detailed Jetson driver with Jetpack version list: Click here
Nvidia JETSON Camera Kit: | Click here |