LI-USB30-VENUS-IMX623-FP3-118H-R1

$609.00

Image Product Quantity

LI-VENUS-IMX623-FP3-118H-R1 (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

94 in stock

1

LI-FPDLINKIII-USB

16 in stock

1

LI-PS12-01

134 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 7.45 mm CMOS Solid-State RGGB Sensor IMX623
TI953 FPD-Link III Serializer
FPDLink III Serial Coax Interface with PoC
Lens: FOV H 118°
Resolution: 1936 x 1552 @ 30 fps
Optical Format: 1/2.42″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-IMX623-FP3-118H-R1
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-IMX623-FP3-118H-R1

Automotive
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-VENUS-IMX623-FP3-118H-R1
Kit Includes: 1. Serial Camera: LI-VENUS-IMX623-FP3-118H-R1 x 1
2. DeSer Board: LI-FPDLINKIII-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-VENUS-IMX623-FP3-118H-R1

    LI-VENUS-IMX623-FP3-118H-R1

    $499.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00