LI-OV2775-495-FPDLINKIII-056H

LI-OV2775-495-FPDLINKIII 1080p HDR TI953 FPDLINKIII Serial Camera

$529.00

Image Product Quantity

LI-OV2775-495-FPDLINKIII

Available on backorder

1

056H Lens

736 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

94 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M Image Sensor OV2775
OmniVision OV495 ISP included
Support HDR
YUV output without compression
TI953 FPDLINKIII Serializer
Lens: FOV H 56˚ / 113˚ / 200˚
FPDLINKIII Serial Coax Interface with PoC
IP rating: IP67 (Up to IP69K)
Active pixel: 1920 (H) x 1080 (V)
Frame rate: 30 fps
Optical format: 1/2.9″
Pixel size: 2.8 x 2.8 μm
Power: PoC +9 ~ 19 VDC power source
Compact size: 30.0 (L) x 30.0 (W) mm
Part#: LI-OV2775-495-FPDLINKIII-xxxH (056H / 113H / 200H)
USB 3.0 EVA Kit Part#: LI-USB30-OV2775-495-FPDLINKIII-xxxH (056H / 113H / 200H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will be no waterproof feature.
The default FPDLINKIII camera uses regular free-run mode .
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display

Recommended With

  • LI-OV2775-495-FPDLINKIII-200H

    LI-OV2775-495-FPDLINKIII-200H

    $529.00
  • LI-OV2775-495-FPDLINKIII-113H

    LI-OV2775-495-FPDLINKIII-113H

    $529.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00