LI-IMX490-GW5400-FPDLINKIII-065H

$619.00

Image Product Quantity

LI-IMX490-GW5400-FPDLINKIII-065H (CAMERA ONLY)

16 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

562 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 10.36mm (Type 1/1.55) 5.36MP CMOS Image Sensor IMX490
YUV output without compression
GEO Semi GW5400 ISP
TI953 FPD-Link III Serializer
Support HDR
Lens: HFOV 65°
IP rating: IP67
Active pixel: 2880 (H) x 1860 (V)
Optical format: 1/1.55″
Pixel size: 3.0 x 3.0 µm
Compact size: 30 x 30 x 37.8 mm
Camera Part#: LI-IMX490-GW5400-FPDLINKIII-065H
USB 3.0 Kit Part#: LI-USB30-IMX490-GW5400-FPDLINKIII-065H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
5MP video applications
ADAS + Viewing Fusion

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display
ISP Rom Update

This camera has been tested on the below platforms:

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00