LI-USB30-S5K2G1-GMSL2-025H

$539.00

Image Product Quantity

LI-FCB-1T1-SS-3M-WP-S0

94 in stock

1

LI-GMSL2-USB

41 in stock

1

LI-S5K2G1-GMSL2-025H (CAMERA ONLY)

2 in stock

1

2 in stock

For high volume order, please email sales@leopardimaging.com

Samsung Automotive 1/1.7″ 7.4 MP CMOS Image Sensor S5K2G1
RCCB Sensor
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 25˚
GMSL2 Serial Coax Interface with PoC
IP rating: IP67 (Up to IP69K)
Effective pixel: 3840 (H) x 1920 (V)
Frame rate: 30 fps
Optical format: 1/1.7″
Pixel size: 2.1 x 2.1 µm
Power: PoC +4 ~ 12VDC power source
Compact size: 30 x 30 mm
Part#: LI-USB30-S5K2G1-GMSL2-025H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
Machine vision

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-S5K2G1-GMSL2-xxxH
Power over Cable: +12VDC
Transmit 15 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-S5K2G1-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

Recommended With

  • LI-S5K2G1-GMSL2-025H

    LI-S5K2G1-GMSL2-025H

    $429.00
  • LI-USB30-S5K2G1-GMSL2-120H

    LI-USB30-S5K2G1-GMSL2-120H

    $539.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-S5K2G1-GMSL2-120H

    LI-S5K2G1-GMSL2-120H

    $429.00