LI-S5K2G1-FP4-060H

7.4MP S5K2G1 FPD-Link IV Camera

$509.00

Image Product Quantity

LI-S5K2G1-FP4-060H (CAMERA ONLY)

10 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Samsung Automotive 1/1.7″ 7.4 MP CMOS Image Sensor S5K2G1
RCCB Sensor
Coax Serial real time streaming
FPD-Link IV Serializer
Lens: FOV H 60˚
Active Pixels: 3840 (H) x 1920 (V)
Maximum Frame Rate: 40 fps @ 3856 x 1928
Optical format: 1/1.7″
Pixel size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Compact size: 30 (L) x 30 (W) mm
Part#: LI-S5K2G1-FP4-060H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Autonomous Driving

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-S5K2G1-FP4-120H

    LI-S5K2G1-FP4-120H

    $569.00