Camera Specification:
LI-IMX901C-GM2B-076H
Global shutter IMX901 Fakra camera with 8K horizontal resolution
$1,699.00
For high volume order, please email sales@leopardimaging.com
Global shutter IMX901 Fakra camera with 8K horizontal resolution
$1,699.00
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 22.67 mm (Type 1.4) CMOS solid-state Image Sensor IMX901 | |
| 12-bit / 10-bit RAW data output | |
| Global shutter | |
| ADI GMSL2 serializer MAX96717 | |
| Color / Mono: | Color |
| Resolution: | 8016 (H) x 2048 (V) (active pixels) |
| Maximum Frame Rate: |
60fps @ 3-exposure HDR |
| Optical Format: | 1.4″ |
| Pixel Size: | 2.74 x 2.74 μm |
| Lens FOV: | 86Ëš horizontal |
| Power Supply Range: |
9 ~ 19 VDC |
| Weight: |
~ 280g |
| Part#: | LI-IMX901C-GM2B-076H |
If you need to download the driver, please contact:support@leopardimaging.com
FA
ITS
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |



