Camera Specification:
LI-USB30-VB1940-MIPI-120H
5.1MP Global Shutter RGB-NIR MIPI USB30 Camera Module
$499.00
For high volume order, please email sales@leopardimaging.com
5.1MP Global Shutter RGB-NIR MIPI USB30 Camera Module
$499.00
For high volume order, please email sales@leopardimaging.com
5.1MP STMicroelectronics Global Shutter RGB-NIR Sensor | |
Global shutter | |
USB 3.0 Super Speed support | |
RAW data output without compression | |
Active Pixels: | 2560 (H) x 1984 (V) |
Pixel Size: | 2.25 x 2.25 μm |
Color / Mono: |
RGB NIR |
Video Resolution @ Frame Rate: |
2560 x 1984 @ 20 fps |
Effective Focal Length: | 2.94 ± 5% mm |
Field of View: | 120˚ horizontal |
IR Filter: |
Visible + 940 nm band pass filter |
Part#: | LI-USB30-VB1940-MIPI-120H |
If you need to download the driver, please contact:support@leopardimaging.com
Robotic Vision
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
Nvidia JETSON Camera Kit: | Coming soon… |
1. LI-VB1940-MIPI-120H x 1
2. LI-USB30 Main board x 1
3. LI-CSLINK-IPX-TESTER x 1
4. FAW-1233-02 (200 mm) x 1
Camera Tool Source Code in C#
Capture & Display
RAW to RGB Conversion
Save file as BMP & RAW format
Color Matrix
Register access function